IESNA:LM-63-2002
[TEST]P941840
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5C-827-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 80 CRI, 2700K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]33275
TILT=NONE
130 -1 1 37 11 1 1 1.5 1 0
1 1 249.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
3035.3 3016.3 2976.5 2942 2933.3 2936.8 2947.1 2966.2 2983.5 2988.7
2990.4 3016.3 3069.9 3158.1 3305.2 3512.7 3765.2 4069.6 4458.8 4922.3
5448.1 6091.5 6871.5 7758.7 8713.4 9739.1 10723.2 11181.5 10510.4 8121.9
4419 1247 382.2 226.6 129.7 53.6 0
3035.3 3025 2983.5 2948.9 2940.2 2942 2952.3 2971.4 2986.9 2992.1
2995.6 3023.2 3075.1 3168.5 3312.1 3521.4 3777.3 4083.5 4483 4946.5
5489.6 6152 6963.1 7831.4 8803.4 9854.9 10818.3 11233.4 10404.9 7940.3
4213.2 1169.2 370.1 207.5 121.1 48.4 0
3035.3 3021.5 2981.7 2945.4 2929.8 2931.6 2936.8 2947.1 2954.1 2961
2971.4 3000.8 3056.1 3144.3 3289.6 3481.6 3727.2 4017.7 4393 4851.4
5423.9 6139.9 6980.4 7914.4 8882.9 9910.3 10880.6 11385.6 10771.6 8576.8
5091.8 1878.3 501.6 249.1 147 57.1 0
3035.3 3014.6 2976.5 2936.8 2916 2910.8 2914.3 2916 2916 2928.1
2945.4 2978.3 3033.6 3120.1 3244.6 3428 3671.8 3969.3 4344.6 4801.2
5420.4 6160.6 7105 8168.6 9258.2 10327.1 11325.1 11888.9 11577.6 9955.3
6835.2 3306.9 996.2 363.2 176.4 55.3 0
3035.3 3014.6 2978.3 2936.8 2910.8 2905.6 2909.1 2909.1 2909.1 2922.9
2954.1 2983.5 3030.2 3104.5 3217 3386.4 3632 3938.2 4315.2 4796
5430.8 6276.5 7367.9 8659.8 9988.1 11178 12137.9 12746.7 12819.4 11989.2
9560.9 5750.7 2442.1 622.6 209.3 48.4 0
3035.3 3009.4 2973.1 2931.6 2903.9 2898.7 2903.9 2910.8 2910.8 2924.7
2957.5 2981.7 3018.1 3097.6 3217 3386.4 3625.1 3938.2 4322.1 4828.9
5491.3 6401 7622.1 9111.2 10622.9 11935.6 12897.2 13613.2 14052.5 13772.4
11937.3 8381.4 4014.3 1260.8 268.1 62.3 0
3035.3 3014.6 2976.5 2933.3 2905.6 2898.7 2902.2 2909.1 2909.1 2922.9
2954.1 2986.9 3033.6 3109.7 3227.3 3400.3 3642.4 3946.8 4327.3 4808.1
5442.9 6290.4 7386.9 8659.8 9974.3 11190.2 12193.3 12892 12985.4 12072.2
9780.6 5972.1 2347 605.3 174.7 46.7 0
3035.3 3018.1 2981.7 2938.5 2910.8 2903.9 2909.1 2914.3 2919.5 2933.3
2955.8 2992.1 3050.9 3139.1 3265.4 3440.1 3687.4 3988.3 4363.6 4834.1
5456.7 6241.9 7191.4 8227.4 9287.7 10358.2 11373.5 11942.5 11553.4 10033.1
7030.6 3379.5 1008.3 378.8 179.9 55.3 0
3035.3 3023.2 2985.2 2943.7 2921.2 2917.7 2924.7 2938.5 2950.6 2962.7
2978.3 3009.4 3069.9 3165.1 3306.9 3502.3 3746.2 4041.9 4412.1 4860
5427.3 6131.2 6956.2 7857.3 8798.2 9815.2 10814.8 11318.1 10788.9 8972.9
5669.4 2227.7 638.2 304.4 162.6 65.7 0
3035.3 3026.7 2986.9 2945.4 2926.4 2924.7 2936.8 2961 2981.7 2993.8
3005.9 3037.1 3094.2 3191 3339.7 3549 3805 4114.6 4495.1 4955.1
5487.8 6150.3 6913 7769.1 8678.9 9687.2 10647.1 11024.1 10311.5 8004.3
4386.1 1321.4 403 204.1 109 43.2 0
3035.3 3025 2986.9 2945.4 2926.4 2926.4 2938.5 2961 2983.5 2993.8
3004.2 3030.2 3089 3180.6 3327.6 3531.7 3786 4109.4 4491.6 4927.5
5451.5 6086.3 6845.5 7706.8 8575.1 9583.4 10564.1 11027.6 10425.7 8244.7
4671.5 1468.4 425.5 221.4 114.1 39.8 0
